SPRZ572 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
NUMBER | TITLE | SILICON REVISIONS AFFECTED |
---|---|---|
0 | ||
Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes |
Section 3.1.2 | Caution While Using Nested Interrupts | Yes |
Section 3.1.3 | Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature | Yes |