Radar-based sensor integrated circuits (ICs) are becoming a popular technology for position and proximity sensing designs because of their long-range capabilities, high-motion sensitivity and privacy features. With their high accuracy, radar sensors are also popular in the automotive and industrial markets for applications such as blind-spot detection, collision detection, people presence and motion detection.
In recent years, 60- and 77-GHz radar sensors have replaced 24-GHz radar sensors, delivering higher resolution, improved accuracy and smaller form factors. The 60- and 77-GHz radar bands have also enabled new applications such as child presence detection in vehicles and elderly fall detection in hospitals.
Despite the advantages of radar sensing, high-performance 60- and 77-GHz System-on-a-Chip (SoC) sensors have traditionally been limited in applications that have tight power consumption budgets. Newer radar sensors such as the IWRL6432 and IWRL6432AOP consume less power, given their low-power architectures, and can enable the deployment of radar in industrial, personal electronics and automotive applications. With built-in sleep modes and efficient duty-cycling operations, low-power radars can enable a sensing system to detect motion and intelligently decide when to act within a power budget of <5 mW. This capability can bring high-performance radar sensing to battery-powered and limited line-power applications that previously could not make use of it.
Antenna design is a crucial aspect of radar sensor-based systems, impacting key performance characteristics such as maximum range and field of view. The IWRL6432AOP has an integrated antenna-on-package to help simplify antenna design. This built-in antenna eliminates the need for engineers to design their own antenna pattern or have extensive RF design experience while also minimizing the need for printed antennas. Printed antennas require special high-cost materials to minimize signal loss. As a result, engineers can use lower-performance PCB material when designing with the IWRL6432AOP, which reduces BOM cost.
In this article, I’ll explore how homes, buildings, factories and personal electronics can benefit from low-power radar sensors.
See our 60-GHz radar for video doorbells demo video | |
![]() |
TI low-power, 60-GHz radar sensors enable expanded features including detection up to 20 m, tracking up to three people simultaneously and more. Watch the video, "Using 60-GHz radar sensors in video doorbells" to see them in action. |
Achieving smarter, more efficient, safer and more comfortable homes, cities and office spaces requires continuous awareness of the environment. Sensors such as the IWRL6432 and IWRL6432AOP help meet demands for more energy-efficient and intelligent sensing. These devices consume <2 mW on average at lower duty cycles because they have deep sleep modes, a vital feature for homes and buildings that need to sense continuously for longer durations. Despite consuming lower power than previous generations of millimeter-wave (mmWave) radar sensors, these new low-power devices deliver the intelligence needed for modern smart home and city applications through on-chip data-processing capabilities – enabling motion detection, gesture recognition and decision-making at the edge.
Examples of supported applications include:
To meet the demands of global shipping, manufacturers need increased efficiency in their manufacturing process automations and intelligent transportation. Smart and reliable sensors create a safety net that enables machines to detect objects accurately and quickly, while enabling safer interaction between humans and machines.
Automated guided vehicles (AGVs) and autonomous mobile robots (AMRs) equipped with sensors can see obstacles – including humans – and maneuver from point A to point B along planned routes. Low-power TI mmWave sensors lengthen operating times for AGVs and AMRs, while their lower cost eases adoption of the technology. mmWave sensors are also used in drones when implementing autonomous functions such as object detection, collision avoidance and altitude monitoring.
In a residential context, IWRL6432 and IWRL6432AOP sensors in robotic lawn mowers or vacuum cleaners can detect smaller obstacles that other sensing technologies fail to detect. The lower power consumption enables longer operating time before the batteries need recharging.
With the integration of a small-form-factor 60-GHz sensor, laptops and notebooks can now sense an onlooker’s presence. A television can detect the presence of people and turn itself on, and also detect gestures and provide a personalized user experience. Fitness devices and smart watches can estimate heart and breathing rates.
Low-power 60-GHz radar sensors will enable newer sensing applications in markets where strict power budgets previously limited sensing. As innovation continues in this space, design engineers can develop smaller, more capable applications that will make our world and our homes and buildings smarter.
All trademarks are the property of their respective owners.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated