SSZT058 october 2022 ADC12DJ3200QML-SP , ADC12DJ5200-SP , ADC12QJ1600-SP
Philip Pratt
Electronics intended for space missions face unique conditions and challenges – specialized integrated circuit (IC) packaging can help mitigate some of those challenges. We at TI have historically developed devices for commercial (non-space) use first; only after verification in a plastic package did the engineering team start on the ceramic design. But ceramic packages are usually not drop-in compatible with plastic packages, which necessitates developing new test and characterization hardware and qualifying the ceramic package test solution for large-scale production. These efforts pose a problem for space hardware designers because they either have to wait for the creation of the ceramic-packaged device to start their prototype build, or start with the plastic-packaged IC for their prototype and redesign and refabricate the board when ceramic samples become available.
TI has developed a new device screening specification called space high grade in plastic (SHP) for space-qualified devices constructed in plastic packaging traditionally used in industrial applications. SHP includes both plastic substrate ball-grid array (BGA) and plastic-encapsulated packages. The SHP qualification level produces devices suitable for tough mission profiles typically served with ceramic Qualified Manufacturers List (QML) Class V devices.
The SHP level represents a reliability grade higher than TI's space-enhanced products in many parameters important to tough space missions. As listed in Table 1, the most important differences are higher single-event latch-up immunity, a higher total ionizing dose, the production burn-in and the life test per wafer lot.
Space-enhanced product | SHP | QML-P(1) | QML-Y(2) | QML-V | |
---|---|---|---|---|---|
Specification owner | TI | TI | Defense Logistics Agency (DLA)/Joint Electron Device Engineering Council (JEDEC) | DLA/JEDEC | DLA/JEDEC |
Packaging | Plastic substrate or encapsulated | Plastic substrate or encapsulated | Plastic encapsulated | Ceramic substrate (plastic substrate)(2) | Ceramic |
Hermetic | No | No | No | No | Yes |
Single controlled baseline | Yes | Yes | Yes | Yes | Yes |
Bond wires(when used) | Gold | Gold | Gold | Gold | Aluminum |
Is there pure tin? | No | No | No | No | No |
Production burn-in | No | Yes | Yes | Yes | Yes |
Outgassing tested per American Society of Testing and Materials (ASTM) E595 | Yes | Yes | Yes | N/A(2) | N/A (no plastic) |
Lot-level temperature cycle | Lot level | Group D | Group D | Group D | Group D |
Lot-level highly accelerated stress testing (HAST) | Yes | Group D | Group D | Group D | N/A |
Multiple wafer lots per reel possible | No | No | No | No | No |
Life test per wafer lot | No | Yes | Yes | Yes | Yes |
The following items are required in the TI specs | The following items are not required in the QML specs | ||||
TI Radiation (TID) Lot Acceptance (RLAT / RHA) | All SEP and SHP have RLAT | TI parts of these classes are usually RHA via RLAT but does vary by product (all new parts will have RLAT going forward) | |||
Single-Event Latchup (SEL) test (level could vary by product) |
TI = 43 MeV | TI products are normally 60MeV to 120 MeV at these screening levels | |||
Radiation, Total Ionizing Dose (TID) (level could vary by product) |
TI = 30krad to 50krad (RT, radiation tolerant) |
TI products are normally 50krad to 300krad at
these screening levels
(RHA, radiation-hardness assured) |
It is possible to mitigate design challenges by using plastic packaging with the same pinout and basic package used in space- and industrial-grade versions. In addition to reducing development time and resources, space application designers should consider the thermal efficiency, size and bandwidth benefits of plastic packages.
Traditional hermetic ceramic package designs require placing the die in a cavity and welding a lid to the top of the cavity to provide a moisture-proof solution. This design leaves an airgap between the die and the metal lid that is difficult to bridge with a thermal epoxy. With flip-chip BGA SHP packaging, the metal lid connects to the back of the flip-chip die directly with thermal epoxy; there is no airgap to fill.
TI has seen an improvement in thermal efficiency from the die to the package, with the thermal resistance reducing from ~16 C/W in column-grid array ceramic packages to ~0.8 C/W in plastic BGA packages. By allowing the system around the chip to run hot and stay reliable, you expend less size, weight and cost in the system to dissipate heat by removing a fluid pump, additional heat-sink metal or other heat-removal systems.
The space industry calculates launch costs on size and weight, so a smaller, lighter solution is cheaper to launch into orbit. The total package size of flip-chip BGA packaging is smaller than the ceramic equivalent in all dimensions. Figure 1 shows a 15-mm-by-15-mm hermetic ceramic package, used for the QML-V ADC12DJ3200QML-SP, with a total height of >6 mm. The plastic BGA shown on the right is the package used for both the new ADC12DJ5200-SP and ADC12QJ1600-SP, which fit in a 10-mm-by-10-mm package with a total height of <2 mm. This significant size reduction means a smaller total solution, reducing the size and weight of the entire system or creating a ability to fit more analog-to-digital converters (ADCs) in the same area.
Figure 2 illustrates the improvements in package size of the 10-mm-by-10-mm-by-1.9-mm ADC12DJ5200-SP and ADC12QJ1600-SP (which share this package) to the prior generation 15-mm-by-15-mm-by-6.2-mm ceramic ADC12DJ3200QML-SP.
For high-frequency products in flip-chip packages, plastics provide superior electrical performance when compared to ceramic for these reasons:
Additionally, plastic substrates yield a higher bandwidth through the use of copper for signal lines and power planes, versus the tungsten used in ceramic substrates. Copper has over a third less electrical resistance compared to tungsten.
TI's SHP space-qualification level provides higher thermal efficiency, a smaller footprint and increased bandwidth compared to traditional ceramic packaging. The common package and pinout between the industrial- and space-grade versions enable you to get the newest technologies into your space hardware designs as soon as the commercial-grade device is sampling, because all prototyping work on the commercial product translates directly to a drop-in space-qualified SHP product when it's time to fly the system.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated