VC Kumar
Advances in automated factories and smart vehicles require advanced networking capabilities, real-time processing, analytics at the edge and more advanced motor-control topologies. These examples illustrate the rapidly growing need for a high-performance microcontroller (MCU) that can outpace traditional MCUs and deliver processor-like capabilities. In this article, I’ll cover five ways that high-performance Sitara™ AM2x MCUs are helping design engineers address current and future system challenges, as illustrated in Figure 1.
MCUs have seen recent advancements in memory size, analog function integration and low power consumption. But in many applications, the ability to process high volumes of real-time control and sensor data quickly is just as critical. In an automated factory, the processing requirements for programmable logic controllers (PLCs) and robot motor-control systems have increased from approximately 100 MHz per core to over 400 MHz, and potentially to more than 1 GHz over the next three to five years.
MCUs also need high performance capabilities to handle functions including:
Sitara AM2x MCUs meet higher performance requirements by increasing the clock speed of each MCU core, and by integrating multiple MCU cores on the same chip. With four cores running at 800 MHz each, the AM2434 enables faster and more complex data processing, lower latency control, and high-speed communications on factory floors than what’s available in a traditional MCU. Faster and smoother control of robotic arms, for example, can enhance operational safety, production efficiency, quality and throughput.
With more automation in modern factories, the need for real-time data analytics and control increases. Many traditional systems have multiple MCUs handling these different functions. High-performance MCUs, especially those with multicore architectures, can enable more integrated systems by managing data processing and real-time control functions on a single device.
Sitara AM2x MCUs integrate fast data-acquisition capabilities and precise real-time control peripherals to input and process data at high speeds. Imagine that a single MCU controlling the motor for a robotic arm also integrates audio, current and position sensing interfaces to improve safety in robot-human collaboration without the need for additional MCUs. Or that an MCU integrates audio input, sound recognition and classification to improve edge intelligence in a building’s security system. By enabling multiple processing capabilities on a single chip, high-performance MCUs can not only make industrial systems smarter, but more affordable and easier to design.
The defining characteristics of MCUs include simple system design and software development. The expectations of easy-to-use hardware and software won’t change, even as MCU performance and integration levels become more similar to those of a processor.
With Sitara AM2x MCUs, engineers can continue to experience:
A real-time sensing and reaction application such as a PLC must process timing constraints for safety and continuous operation. This means that systems need designing for worst-case timing. Providing easy-to-use software helps you quickly and efficiently design such systems.
Traditional MCUs have onboard nonvolatile memory, such as flash. But increased data processing requirements in applications ranging from automated factories to autonomous driving present memory-size scalability challenges. In addition, faster central processing unit requirements present two challenges:
MCU design engineers can benefit from the flexibility of an external nonvolatile memory architecture. With Sitara AM2x MCUs, you can address increased memory needs without changing the MCU or redesigning the board, leading to a nimbler design and lower development costs. The large onboard RAM and simple software architecture of AM2x devices address latency and performance concerns around external memory.
Traditional MCUs are known for their low power consumption, and reducing power consumption remains critical as applications move toward high-performance MCUs. Power efficiency manifests along two vectors that matter to designers:
High-performance MCUs are making processor-level computing more accessible, unlocking new doors for designers and systems. As applications continue to evolve and design engineers harness the full potential of high-performance MCUs in their systems, MCU innovators, product designers and consumers will all experience the benefits of their newfound capabilities.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated