Jason Cao
When you can create automotive applications that do more with fewer parts, you’ll reduce both weight and cost and improve reliability. That’s the idea behind integrating electric vehicle (EV) and hybrid electric vehicle (HEV) designs.
Powertrain integration combines end equipment such as the onboard charger (OBC), high-voltage DC/DC (HV DCDC), inverter and power distribution unit (PDU). It’s possible to apply integration at the mechanical, control or powertrain levels, as shown in Figure 1.
Integrating powertrain end-equipment components enables you to achieve:
There are many different ways to implement powertrain integration, but Figure 2 outlines four of the most common approaches (using an onboard charger and a high-voltage DC/DC integration as the example) to achieve high power density when combining the powertrain, control circuit and mechanics. The options are:
Table 1 outlines integrated architectures on the market today.
High-voltage three-in-one integration of OBC, high-voltage DC/DC and PDU optimizing electromagnetic interference (EMI) (option No. 3) | Integrated architecture integrating an onboard charger plus a high-voltage DC/DC converter (option No. 4) | 43-kW charger design integrating an onboard charger plus a traction inverter plus a traction motor (option No. 4) |
---|---|---|
|
|
|
C2000™ real-time microcontrollers, such as the newly released TMS320F280039C-Q1 MCU, enables EV and HEV powertrain designers to employ both discrete and integrated architectures for OBC-PFC, OBC-DCDC, and high-voltage-to-low-voltage DC/DC applications. In addition, TMS320F280039C-Q1 reduces powertrain size and cost by managing the real-time control for multiple power stages using a single MCU. There are multiple reference designs that highlight how to achieve integration of multiple powertrain subsystem using a single MCU.
Table 2 shows which C2000 MCU product families can help designers achieve various discrete and integrated powertrain topologies.
Design need | OBC PFC | OBC DC/DC | HV-LV DC/DC |
Lowest Isolation Cost | F28002x | F28003x | F28003x |
Modular Development | F28004x / F28003x | F28003x | |
F28002x | F28004x / F28003x | ||
Integrated Real-Time Control | F2837x / F2838x |
Figure 3 depicts a powertrain block diagram implementing an architecture with power-switch sharing and magnetic integration.
As shown in Figure 3, both the OBC and high-voltage DC/DC converter are connected to the high-voltage battery, so the rated voltage of the full bridge is the same for the onboard charger and the high-voltage DC/DC. This enables power-switch sharing with the full bridge for both the onboard charger and the high-voltage DC/DC.
Additionally, integrating the two transformers shown in Figure 3 achieves magnetic integration. This is possible because they have the same rated voltage at the high-voltage side, which can eventually become a three-terminal transformer.
Figure 4 shows how to build in a buck converter to help improve the performance of the low-voltage output.
When this integrated topology is working in the high-voltage battery-charging condition, the high-voltage output will be controlled accurately. However, the performance of the low-voltage output will be limited, since the two terminals of the transformer are coupled together. A simple method to improve the low-voltage output performance is to add a built-in step-down converter. The trade-off, however, is the additional cost.
Like the OBC and high-voltage DC/DC integration, the voltage rating of the power factor correction stage in the onboard charger and the three half bridges is very close. This allows power-switch sharing with the three half bridges shared by the two end-equipment components, as shown in Figure 5, which can reduce cost and improve power density.
Since there are normally three windings in a motor, it is also possible to achieve magnetic integration by sharing the windings as the power factor corrector inductors in the OBC which also lends to the cost reduction and power-density improvement of this design.
The integration evolution continues, from low-level mechanical integration to high-level electronic integration. System complexity will increase as the integration level increases. However, each architecture variant presents different design challenges, including:
Flexibility is key with powertrain integration. With so many options, you can explore this design at any level.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated