Kishore
*Please note this article originally published in EDN.
Millimeter-wave (mmWave) radar is one of the primary sensing modalities for automotive and industrial applications because of its ability to detect objects from few centimeters to several hundred meters with high distance, angle and velocity accuracy, even in challenging environmental conditions.
A typical radar sensor consists of a radar chipset along with other electronics such as the power-management circuit, flash memory and interface peripherals assembled on a printed circuit board (PCB). Transmit and receive antennas are also typically implemented on the PCB, but achieving high antenna performance requires a high-frequency substrate material such as Rogers RO3003, which adds PCB cost and complexity. In addition, antennas can take up as much as 30% on the board (Figure 1).
It’s possible to design mmWave sensors with antenna elements integrated directly into the package substrate, thus reducing the size of the sensor and reducing the complexity of the sensor design. Figure 2 depicts a cavity-backed E-shape patch antenna element that radiates the mmWave at 60 GHz or 77 GHz into the free space. Arranging several such antenna elements on the package of a device creates a multiple-input multiple-output (MIMO) array, which can sense objects and people in a three-dimensional space.
Figure 3 shows the arrangement of the three transmitters and four receiver antenna elements on the AWR6843AOP device. This antenna enables a wide field of view in both the Azimuth and elevation directions.
Table below shows the key specifications of the antenna array.
Performance parameter | Performance value |
---|---|
Element gain | 6.5 dBi |
Bandwidth | 5 GHz |
E-plane beamwidth | 144 degrees |
H-plane beamwidth | 110 degrees |
Azimuth resolution | 29 degrees |
Elevation resolution | 29 degrees |
Angle estimation accuracy at boresight | 3 degrees |
Antenna-on-package technology provides these benefits to developers:
For MIMO systems, it is very challenging to implement high-performance antennas on a small and cost-efficient package solution. Existing solutions implement antenna elements on the top or bottom side of a mold compound; the radiated signal travels through this lossy mold material, which reduces efficiency and excites substrate modes that cause spurious radiation. Flip-chip package technology, on the other hand, makes it possible to place antennas on a mold less substrate. In addition, antennas and silicon die can overlap on a multilayer substrate, which results in a more compact solution.
Regulatory bodies around the world like the European New Car Assessment Program are addressing the problem of child deaths when left behind in a hot car. Automakers and Tier-1 manufacturers are turning to 60-GHz mmWave sensors to accurately detect children and pets inside cars, even in challenging environmental conditions.
Given that vehicles can have very different interior designs, it is essential for the form factor of the sensor to be extremely small for a seamless integration. For example, it may be difficult to integrate a sensor into the roof of a car with a panoramic roof; instead, it must be integrated in space-constrained locations like the overhead console around the rearview mirror, or in the pillars.
The single patch wide field of view antenna on sensors are ideal for placement under the headliner or even pillars of the vehicle in front-facing positions. It enables In-cabin sensing use cases like detection and localization of children, pets or occupants across two rows of the car, including in the footwell. The sensor, in a low power mode of operation can also detect the intruders, under challenging environmental conditions.
The developers can also benefit from the integrated digital signal processor (DSP), micro controller unit (MCU), radar hardware accelerator and on-chip memory. The integration of the RF, digital and antenna components on a single chip takes away a lot of design complexities and helps in simpler and faster design.
Child-presence and occupant-detection reference design using 60-GHz antenna-on-package mmWave sensor captures the test results for detection of child and adults in various seating positions. The sensor was placed in an overhead position of the car. Figure 5, Figure 6 and Figure 7 below illustrate the results. Watch the video for more details.
Antenna-on-package technology helps radar sensor designers create very small form-factor sensors and design them with less effort and be faster to market, while also providing system-level cost benefits. TI’s 60-GHz AWR6843AOP sensors simplifies in-cabin sensing by enabling multiple applications such as child presence detection, seat belt reminders, driver vital-sign detection and gesture control.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated