James Catt
The use of Ethernet (Institute for Electrical and Electronics Engineers [IEEE] 802.3) in building automation is growing, enabling smart buildings that use enhanced sensor and control networks to manage environmental systems (such as lighting and heating, ventilation and air conditioning), access control, security systems, safety systems and even preventive maintenance monitoring. New construction routinely provisions for building automation networks with dedicated Category 5 Enhanced (Cat5e) cabling, Ethernet switches and routers. Even existing building stock is being retrofitted to accommodate networked sensors and controls.
Retrofitting is challenging for two reasons:
While many commercial and industrial buildings were originally designed to accommodate the easy reconfiguration of internal spaces, a sensor and controller technology that supports ease of power distribution and offers small form factors makes it more feasible to retrofit these buildings with Ethernet-based automation.
Meet the industry's smallest, lowest-power Ethernet PHY | |
Learn more about the DP83825I low-power 10-/100-Mbps Ethernet PHY transceiver. |
The use of Ethernet in building automation is growing for several reasons.
First, as a mature networking technology, it offers a well-developed ecosystem of hardware and software that enables engineers to quickly develop solutions that are plug-and-play. It sits at the base of the Open Systems Interconnection model, and thus supports the use of standards-based data communications for aggregation, transmission, exchange, processing and storage.
Second, Ethernet enables the integration of products from different vendors, avoiding proprietary interfaces.
Third, Ethernet offers faster data speeds than most existing point-to-point or bus-oriented communication protocols. This is relevant for three reasons:
An additional factor that has enabled the broader deployment of IPNCs is the expansion of the IEEE 802.3 standard to include Power over Ethernet (PoE). IEEE 802.3at-2009 and IEEE 802.3bt introduced provisions to the standard that support power transmission over Cat5e. As described in the standards, Alternative A uses the active data pairs to transmit power, while Alternative B makes use of the spare twisted pairs, thereby separating data and power.
Most IPNCs currently use 100BASE-TX, which uses two pairs of Cat5e twisted-pair cabling, leaving the spare pairs available for power. The standards define two entities that sit at opposite ends of the cable. The power sourcing equipment (PSE) is responsible for power delivery to the powered device (PD) at the other end of the cable. The standards define four different types of use scenarios, which correspond to four levels of maximum power delivery capability. Table 1 summarizes the types.
Parameter | 802.3at Type 1 | 802.3at Type 2 | 802.3bt Type 3 | 802.3bt Type 4 |
Power available at the PD (W) | 12.95 | 25.5 | 51 | 71 |
Maximum PSE power (W) | 15.4 | 30 | 60 | 100 |
PSE voltage range (V) | 44-57 | 50-57 | 50-57 | 52-57 |
PD voltage range (V) | 37-57 | 42.5-57 | 42.5-57 | 41.1-57 |
Maximum current (mA) | 350 | 600 | 600 per pair | 960 per pair |
Maximum cable resistance per pair (Ω) | 20 | 12.5 | 12.5 | 12.5 |
As you can see from the table, each type supports a finite power budget available at the PD. Thus, using power-efficient devices in the PSE and PD is critical.
Figure 1 illustrates an example building automation network with PoE. This example shows a combination of a sensor controller and an IPNC attached to a network switch, which is also a power injector. In the language of the standard, it is the PSE. The sensor controller and IPNC at the other ends of the link are the PDs. Incorporating physical layers (PHYs) in each of the PDs handles the Ethernet communications.
Given that the purpose of PoE is to enable the deployment of sensors (such as an IPNC) to locations that may not have available power, or in which it would be difficult to provision power, it is important that the PHY consume as little as possible of the power budget. From Table 1, you can see that a Type 1 PoE link would have a power budget of 12.95 W at the PD end. There will be some loss in the power conversion and conditioning block, leaving less than 12.95 W available to the application circuit. A PHY should consume only a few hundred milliwatts or less, leaving the vast majority of the power for the sensor node or IPNC.
The DP83825I 10-/100-Ethernet PHY offers a compact, low-power connectivity solution for building automation components such as sensor controllers, lighting controllers and IPNCs. It consumes only 135 mW at 100 Mbps and is available in a 24-pin, 3-mm-by-3-mm, quad flat no-lead package, making it one of the smallest 10/100 PHYs in the industry. With integrated termination resistors in the medium dependent interface and medium access control (MAC) interface, as well as a low-pin-count reduced media-independent Interface to the MAC, the DP83825I enables system designers to achieve a small solution size and allocate more board space and power to the application circuit.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated