SSZT544 february 2019
Having stumbled upon this blog post, I’m assuming that you know the importance of having a voltage supervisor in your electronic design and are wondering how to implement and design with these different output topology types. Don’t worry! You came to the right post. but before I explain the different output topologies, I want to reiterate the importance of having a voltage supervisor, as many engineers are not familiar with this device.
Think of a supervisor as an analog-to-digital converter. It senses a supply voltage (analog) and provides a flag (either the RESET or SENSEOUT pin), which is a digital signal. The digital signal output can be in either an open-drain or push-pull topology.
Here are some things to consider when designing with the open-drain output topology:
Here are some things to consider when designing with the push-pull output topology:
Different types of supervisors monitor under and overvoltage conditions and provide RESET/FLAG/POWERGOOD/SENSEOUT in an active-low or active-high output topology. “SENSEOUT” and “POWERGOOD” labeled pins are active when the supervisor senses the supply voltage is in normal operating condition, whereas a “RESET” labeled pin is active when the supervisor senses the supply voltage is in a fault (under- or overvoltage) condition.
An overvoltage active-high supervisor means that whenever the supply crosses VIT+, signaling an overvoltage condition, RESET activates to logic high.
Table 1 can help you identify the different supervisors.
Now that you know more about the different output topologies, you are one step closer to selecting the correct supervisor for your system. Check out TI’s quick search tool to help you find one.