SSZTAJ5 december 2016 TPS22915 , TPS22918 , TPS22919 , TPS25924
When a semiconductor lists quick output discharge (QOD) as a feature, it will quickly discharge the output when the device is disabled (or in an “off” state). In other words, when VOUT is disconnected from VIN, VOUT will instead be connected to ground through internal circuitry, preventing the output from “floating” or entering into an undetermined state. Figure 1 shows a simplified block diagram of QOD circuitry.
The main benefit of adding QOD functionality to a system is simple: any power rail on VOUT of a QOD-enabled device will be at a known “zero” or “off” state when the device is disabled. This ensures that when you are designing your system – and especially when you are working out the timing for your power sequencing – that none of your power rails are left floating. Knowing the state of all power rails in your system (and thanks to QOD, knowing that they are actually turned off/grounded), allows you to reduce the number of “variables” in your design, lowering the risk of your design not working as intended.
All load switches with QOD functionality contain an additional FET between the VOUT pin and ground pin (GND), as shown by the dotted outline in Figure 2. This creates a pull-down resistance to quickly discharge VOUT to ground. While some devices, such as the TPS22919 and TPS22918, allow you to place your own discharge resistor, most have an integrated, fixed QOD resistance. As the QOD resistance will vary for each product, you can use Equation 1 to calculate the exact QOD resistance needed for your specific power down sequencing application.
where Vf is the final VOUT voltage; Vo is the initial VOUT voltage; R is the value of the output discharge resistor; and C is the output bulk capacitance on VOUT.
Can you add QOD to a device that does not already integrate this feature? In some cases, you can multiplex certain pins of devices to provide additional functionality. One such example is the BFET pin of the TPS25924 eFuse. This pin normally drives an external blocking FET to protect a system against reverse current, as shown in Figure 3.
You can reconfigure this pin to provide QOD functionality even though it is not integrated. This can be accomplished through a very similar circuit, as shown in Figure 3, replacing the blocking FET with a discharge resistor (RDCHG in Figure 4).
Keep in mind that while QOD is beneficial in most situations, it is not always good to have. In power multiplexing applications, the QOD circuitry would create a constant path to ground on the output of the multiplexer. Additionally, if a supercapacitor is on the output of a power switch, that switch better not have QOD! If it does have QOD, it will drain the supercapacitor’s stored charge, wasting energy. Check out our load switch portfolio, which contains devices both with QOD and without QOD functionality, facilitating any power design.