By now, many people have heard of the USB Type-C connector. At a high level, it’s a new connector defined by the latest USB standard that combines power delivery, data, audio and video into a single reversible connector. Sounds simple enough, right? However, what seems simple and flexible to consumers has added design challenges on the engineering side. In this post, I’ll describe the challenges associated with protecting the USB Type-C connector using discrete components.
The USB Type-C connector differs from its older counterparts, Type-A, Type-B, Micro-B, in many ways. The connector is symmetrical and enables reversible plug orientation in a 24-pin, 8.4mm-by-2.6mm form factor. Unlike previous connectors defined by the USB standard, which can only deliver power up to 2.5W (USB 2.0) or 5W (USB 3.0), USB Type-C can deliver up to 100W, enabling many fast charging applications while simultaneously delivering data across other connector pins.
I see two main challenges associated with USB Type-C protection:
Designers can address these and other protection challenges by combining several discrete port protection circuits, but at the cost of the designer’s time and the system’s board space and complexity. Texas Instruments is the first to offer integrated USB Type-C port protectors to help system designers address the protection and design challenges. The TPD8S300 family of USB Type-C port protectors incorporates overvoltage protection, ESD protection, short protection and control logic in a 3mm-by-3mm (9mm2) quad flat no-lead (QFN) package. This solution not only saves considerable design time and board space, but also provides state-of-the-art port protection for end equipment. If you were to try to implement a protection solution discretely, the solution would include more than 13 separate components and take up 39mm2 of board space.
USB Type-C is a very powerful and flexible interface, but it comes with new protection design challenges that did not exist for USB Type-A or USB Type-B. A discrete protection solution is possible, but it can be expensive, complex and occupy significant board space. The TPD8S300 family offers a simple solution that uses 75% less printed circuit board (PCB) space than a discrete implementation.
For more detailed information about USB Type-C protection, see the white paper, “Circuit Protection for USB Type-C™” or the additional resources below.