SSZTAQ6 october 2016 TPD4E02B04 , TPD6S300 , TPD8S300 , TPS65983B
By now, many people have heard of the USB Type-C connector. At a high level, it’s a new connector defined by the latest USB standard that combines power delivery, data, audio and video into a single reversible connector. Sounds simple enough, right? However, what seems simple and flexible to consumers has added design challenges on the engineering side. In this post, I’ll describe the challenges associated with protecting the USB Type-C connector using discrete components.
The USB Type-C connector differs from its older counterparts, Type-A, Type-B, Micro-B, in many ways. The connector is symmetrical and enables reversible plug orientation in a 24-pin, 8.4mm-by-2.6mm form factor. Unlike previous connectors defined by the USB standard, which can only deliver power up to 2.5W (USB 2.0) or 5W (USB 3.0), USB Type-C can deliver up to 100W, enabling many fast charging applications while simultaneously delivering data across other connector pins.
I see two main challenges associated with USB Type-C protection:
For more detailed information about USB Type-C protection, see the white paper, “Circuit Protection for USB Type-C™” or the additional resources below.