SSZTB58 June 2016 CC2620 , CC2640 , CC2650 , DRV2605L , MSP430FR2633
Welcome to the remote control of the future!
Imagine a sleek industrial design remote control with no physical buttons, still able to navigate the modern TV/STB user interfaces effectively. Capacitive touch and voice technology enables this. Users can easily, scroll and navigate menus with a gesture pad, which can detect the direction gestures as well as gestures such as single tap, double tap etc. With ultra-low power grip detection operating at < 5uA, the remote can automatically illuminate the backlight when a user grips it and avoid extra components like an accelerometer to detect motion. Additionally, with the voice command capabilities of the remote, users can search for, record their favorite TV show, control lights from across the room or simply input text with their voice.
Doesn’t that sound amazing? This sleek, feature-rich remote control is made possible with TI’s MSP430™ microcontroller (MCU) with CapTIvate™ touch technology and a SimpleLink™ wireless MCU for voice remote controls.
The above block diagram shows an example of using MSP430FR2633 MCU with CapTIvate technology with SimpleLink™ multi-standard CC2640 wireless MCU. Here are some key features of this design:
You can have the remote control of the future now! Here is some information on how to get started: