Since its announcement in March, developers have been eagerly anticipating the day when they can get their hands on the DLP®NIRscan™ Nano Evaluation Module (EVM). And with good reason. The EVM rapidly evaluates the industry's first fully programmable micro-electro mechanical systems (MEMS) chipset for ultramobile analysis for a 900-1,700 nm wavelength range and it does so with 6,000:1 signal-to-noise ratio (typical) and while fitting in the palm of your hand.
The chipset consists of the DLP2010NIR digital micromirror device (DMD), the DLPA2005 integrated power management and the DLPC150 controller. This potent combination of technology provides low power consumption, programmable high-speed patterns and the latest high-tilt 5.4μm pixel size for use in compact optical designs.
The DLP2010NIR DMD is the smallest, most efficient DLP chip, specifically for handheld near-infrared (NIR) sensing application areas, including spectrometers and chemical analyzers. Application areas include farming, food and drink, petrochemical, health, and skin care industries. Coupled with the Bluetooth® and Bluetooth low energy-enabled DLP NIRscan Nano EVM, designers can prototype portable analyzers to accelerate the development of ultramobile spectrometers.
What you should know about the DLP2010NIR chip include:
What you should know about the DLP NIRscan Nano EVM
TI maintains an extensive ecosystem of design houses to accelerate end-product development. The DLP Design Network provides developers a diverse network to support their hardware and software integration, optics design, system integration, prototyping, manufacturing services, and turnkey solutions structured to support current and evolving customer needs.
To begin working with DLP technology, visit our Getting Started page, or watch this video demonstrating the application areas for the DLP2010NIR and NIRscan Nano EVM.