• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Proximity sensing’s role in enabling emerging markets

    • SSZTCW0 January   2024 IWR6443 , IWR6843 , IWR6843AOP , IWRL6432 , OPT3101

       

  • CONTENTS
  • SEARCH
  • Proximity sensing’s role in enabling emerging markets
  1.   1
  2.   2
    1.     Autonomy and automation
    2.     Safe operation
    3.     Energy efficiency
    4.     Conclusion
    5.     Additional resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

Proximity sensing’s role in enabling emerging markets

GUID-93CFD18E-ECCB-42F8-BD79-C5509BE80121-low.jpg

Proximity sensors have enabled autonomy and automation, safe operation, and energy efficiency in emerging markets such as audio beamforming and surgical robotics.

Proximity sensors are so prevalent in system designs that the question is less often, “Do I need a proximity sensor,” and more often which type best meets a design’s objectives. When developing new technologies, the right solution is not always intuitive. It’s important to consider your specifications, particularly the end-equipment features, to determine which sensing technology to use for your system designs.

Autonomy and automation

People counting, fall detection and obstacle avoidance are primary use cases for proximity sensors. People counting has revolutionized retail analytics, making it possible to measure a store’s foot traffic without a camera and alleviating privacy concerns for customers. Vacuum robots can detect their environment to avoid falling down stairs, while drone navigation systems using obstacle avoidance can maneuver around trees and avoid power lines and other barriers from a range of 50 m.

For applications requiring autonomy and automation, the most important factors are range and field of view, but these factors come with a trade-off between them. A wider field of view typically means a shorter sensing distance or range, which is useful for detecting behavior such as someone approaching a video doorbell. The converse is also true; a narrower field of view often means a longer sensing range, which is advantageous in applications such as drones, which need to slow down in time to land safely. Different modes of proximity sensing will dictate the range and field of view. Radio frequency (RF) waves (radar) have a detection range of 0.04 m to over 100 m and a field of view of 160 degrees, while near-infrared wavelengths (optical time of flight [ToF]) have a detection range of 0.01 m to 20 m and a field of view of 0.15 degrees to 120 degrees.

Given the variation in the detection range and field-of-view requirements for emerging autonomous and automated applications, TI proximity solutions offer a range of options; you can reach distances of over 100 m with our IWR6843 millimeter-wave (mmWave) sensor and fields of view upwards of 120 degrees with our OPT3101 analog front end.

Safe operation

Hand in hand with autonomy and automation, proximity sensors empower safe operation. In applications such as advanced driver assistance systems and industrial robotics, proximity sensors provide adaptive and predictive safety measures for contactless operation. They monitor high-risk areas and blind spots in factories or send signals to stop a vehicle before it hits a pedestrian, in accordance with the International Electrotechnical Commission 61496-5 standard. TI’s 77-GHz AWR2544 radar sensors enable range detection to 200 m or more, with a higher range resolution that improves the performance of corner radar applications to help increase vehicle safety.

Measuring speed and sensing resolution play a crucial role in scenarios such as fast-moving assembly lines or surgical procedures. Table 1 highlights a few of the differences between proximity sensing solutions, and how they perform in various environmental conditions.

Table 1 Performance of proximity sensing solutions
Optical ToF Radar Camera Ultrasonic
Resolution Few millimeters Few millimeters Micrometers Few centimeters
Measuring speed Light (3e⁸) Light (3e⁸) Light (3e⁸) Sound
Detection range > 15 m > 100 m > 10 m > 10 m
Privacy High High Low High
Reliability in different environmental conditions
Sunny Strongest Strongest Weak Strongest
Smoke or gas Weakest Strongest Weakest Strongest
Pressure Strongest Strongest Strongest Strongest
High temperature Strongest Strongest Strongest Strongest
Rain Moderate Strongest Weakest Strongest

Energy efficiency

Audio beamforming is a trend enabled by proximity sensors that allows TVs, soundbars, smart speakers and similar applications to direct audio toward a person at a range of 6 m to 8 m, improving the user-experience through optimal hearing. Similarly, the implementation of our IWRL6432 mmWave radar sensor in a heating, ventilation and air-conditioning system can help steer air toward a person, reducing energy consumption. These methods of intelligent steering are made possible through capabilities such as monitoring multiple zones for localizing presence and tracking movement through each zone. Specifically, a 60-GHz radar sensor’s shorter wavelengths and higher number of transmit and receive antennas enable it to accurately detect the presence, motion and location of four or more people in a room.

Proximity sensors also contribute to advances in sustainable building design by using human presence detection to save energy. Applications such as video doorbells, kiosks and automated doors can rest in a low-power mode and wait to act upon detection. A system’s ability to rest in low-power mode is an effective way to increase energy efficiency, which is especially important in battery-powered systems.

Conclusion

Each specific sensing solution provides differentiating factors. For example, TI’s IWR6843 and IWRL6432 radar solutions enable 4D (3D and velocity) detection at 100-m ranges, with a resolution of 4 cm and the ability to make decisions based on detection with a novel architecture RF and microcontroller integration in a single sensor. TI’s radar devices can also penetrate nonmetal materials such as drywall and plastic, so the sensor can be hidden for aesthetic reasons. Our OPT3101 analog front end is highly customizable, and includes multitarget and multichannel capability to determine not only the distance but the direction of a target.

A world with proximity sensors is more intelligent, efficient and user-friendly. A coffee machine could initiate the brewing process as you walk into the kitchen every morning, or your laptop screen could enter privacy mode as you walk away. Hand gesture detection could exist in every home with low-cost, battery-powered applications. Choosing the right proximity sensor is essential to enabling new markets and allows us to imagine a world with consistent innovations.

Additional resources

  • Check out our portfolio of industrial mmWave sensors.
  • Learn more at the Radar Academy.
  • Check out the TI Developer Zone.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale