SWAS034B February 2017 – July 2024 CC3120
PRODUCTION DATA
The Network Stack features are as follows:
Not all APIs are 100% BSD compliant. Not all BSD APIs are supported.
Table 8-1 summarizes the NWP features.
Feature | Description |
---|---|
Wi-Fi standards | 802.11b/g/n station |
802.11b/g AP supporting up to four stations | |
Wi-Fi Direct client and group owner | |
Wi-Fi | Channels 1 to 13 |
Wi-Fi security | WEP, WPA/WPA2 PSK, WPA2 enterprise (802.1x), WPA3 personal and enterprise |
Wi-Fi provisioning | SmartConfig technology, Wi-Fi protected setup (WPS2), AP mode with internal HTTP/HTTPS web server |
IP protocols | IPv4/IPv6 |
IP addressing | Static IP, LLA, DHCPv4, DHCPv6 (Stateful) with DAD and stateless auto configuration |
Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP |
Transport | UDP, TCP |
SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 | |
RAW IP | |
Network applications and utilities | Ping |
HTTP/HTTPS web server | |
mDNS | |
DNS-SD | |
DHCP server | |
Host interface | UART/SPI |
Security | Device identity |
Trusted root-certificate catalog | |
TI root-of-trust public key | |
Power management | Enhanced power policy management uses 802.11 power save and deep sleep power modes |
Other | RF Transceiver |
Programmable RX Filters with Events trigger mechanism including WoWLAN | |
Recovery mechanism – Restore to factory default |