SWAS035C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
PARAMETER NUMBER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
pCLK | Clock frequency | 2 | MHz | ||
T2 | Tclk | Clock period | 1/pCLK | ns | |
T3 | tLP | Clock low period | Tclk/2 | ns | |
T4 | tHT | Clock high period | Tclk/2 | ns | |
T6 | tIS | RX data setup time | 2 | ns | |
T7 | tIH | RX data hold time | 2 | ns | |
D | Duty cycle | 45% | 55% |