SWAS035C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
The SoC Wireless MCU CC3220x device comes in three variants: CC3220R, CC3220S, and C3220SF.
Start your internet-of-things (IoT) design with a Wi-Fi CERTIFIED™ Wireless Microcontroller. The SimpleLink™ Wi-Fi® CC3220x device family is a system-on-chip (SoC) solution, that integrates two processors within a single-chip:
These devices introduce new features and capabilities that further simplify the connectivity of things to the internet. The main new features include the following:
The CC3220x device family is part of the SimpleLink™ MCU platform, a common, easy-to-use development environment based on a single core software development kit (SDK), rich tool set, reference designs and E2E™ community that supports Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs. For more information, visit the SimpleLink™ MCU Platform.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC3220RM2ARGKR/T | VQFN (64) | 9.00 mm × 9.00 mm |
CC3220SM2ARGKR/T | VQFN (64) | 9.00 mm × 9.00 mm |
CC3220SF12ARGKR/T | VQFN (64) | 9.00 mm × 9.00 mm |