SWAS037B February 2019 – May 2021 CC3135
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CC3135RNMRGKR | VQFN | RGK | 64 | 2500 | 330.0 | 16.4 | 9.3 | 9.3 | 1.1 | 1.1 12.0 | 16.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
CC3135RNMRGKR | VQFN | RGK | 64 | 2500 | 367.0 | 367.0 | 38.0 |