CC3301 Wi-Fi 6® and Bluetooth Low Energy combo device
Two 20-pin stackable connectors (BoosterPack
Standard)
Onboard chip dual-band antenna
SMA/U.FL connector for conducted RF testing
Power from on board dual rail (3.3 V and 1.8 V)
LDO using USB or LaunchPad ™
3 level shifters for voltage translation (3.3 V
to 1.8 V)
JTAG header pins for SWD interface with XDS110 or
LP-XDS110
Jumper for current measurement on both power
supplies (3.3 V and 1.8 V) with provision to mount 0.1 ohm (0603) resistors for
measurement with voltmeter