SWAU132 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC3351 Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  7. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC3301 Hardware Setup
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

LED Indicators

Table 3-1 lists the LED descriptions.

Table 2-1 LEDs
ReferenceColorUsageComments
D4Green3.3V power indication

On: 3.3V power rail is up.

Off: no 3.3V power supplied.

D6Red1.8V power indication

On: 1.8V power rail is up.

Off: no 1.8V power supplied.

D5YellownRESETThe LED indicates the state of the nReset pin. If that LED is on, the device is functional which means the nReset is high.

Figure 2-2 shows the mentioned LEDs on the board.

GUID-20231208-SS0I-KM0D-VW3V-GBTCSJTXZ7XM-low.svgFigure 2-2 LEDs D4 & D5