SWAU132 April 2024
The SimpleLink™ CC3351 Dual-Band Wi-Fi 6® and Bluetooth® low energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3351 BoosterPack™ plug-in module (BP-CC3351) is a test and development board that can be easily connected to TI LaunchPad™ development kits or processor boards; thus enabling rapid software development. Note: The IC on this hardware is pre-production and thus does not have the finalized CC3351 marking.