The SimpleLink™ CC3351 Dual-Band Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3351 M.2 Add-in Card (M2-CC3351) is a test and development board that can be easily connected to TI processor boards or other processor boards with M.2 Key-E interface support; thus enabling rapid software development.
This user's guide is intended to explain the various hardware configurations and features of the M2-CC3351.
The CC3351 M.2 Add-in Card (M2-CC3351) is a test and development board that can be easily connected to TI processor boards or other processor boards with an M.2 Type 2230 Key E slot; thus enabling rapid software development.
The M2-CC3351 Add-in card can be easily paired with the following processor boards: