SWAU134 September 2024 CC3301MOD
The SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable, and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3301MOD BoosterPack™ plug-in module (BP-CC3301MOD) is a test and development board that can be easily connected to TI LaunchPad™ development kits or processor boards; thus, enabling rapid software development.