SWAU134 September 2024 CC3301MOD
The CC33X1MOD BoosterPack™ has two 20-pin header connectors that provide access to many of the CC33X1MOD pins and features. The signal assignment on these connectors is shown in the figure below and described in Table 2-3 and Table 2-4.
Pin | Name (in schematic) | Type/Direction for Device | Description |
---|---|---|---|
P1.1 | VCC_MCU_3V3 | Input | No functional purpose |
P1.2 | Reserved | N/A | N/A |
P1.3 | UART_TX_3V3 | Output | The CC33X1MOD UART TX to host for BLE host controller interface |
P1.4 | UART_RX_3V3 | Input | The CC33X1MOD UART RX from the host for BLE host controller interface |
P1.5 | LP_RESET | Input | Reset line for CC33X1MOD used to enable / disable (active low). Driven by host through LaunchPad pins |
P1.6 | Reserved | N/A | N/A |
P1.7 | SDIO_CLK_3V3 | Input | SDIO clock or SPI clock. Must be driven by host |
P1.8 | IRQ_WL_3V3 | Output | Interrupt request from CC33X1MOD to host for Wi-Fi activity |
P1.9 | COEX_GRANT_3V3 | Output | External coexistence interface - grant (reserved for future use) |
P1.10 | ANT_SEL_3V3 | Output | Antenna select control |
P1.21 | VCC_MCU_5V | Power | 5V supply to board |
P1.22 | GND | GND | Board ground |
P1.23 | Reserved | N/A | N/A |
P1.24 | Reserved | N/A | N/A |
P1.25 | Reserved | N/A | N/A |
P1.26 | Reserved | N/A | N/A |
P1.27 | Reserved | N/A | N/A |
P1.28 | Reserved | N/A | N/A |
P1.29 | COEX_REQ_3V3 | Input | External coexistence interface - request (reserved for future use) |
P1.30 | COEX_PRIORITY_3V3 | Input | External coexistence interface - priority (reserved for future use) |
Pin | Name (in schematic) | Type/Direction for Device | Description |
---|---|---|---|
P2.11 | IRQ_BLE_3V3 | Output | Interrupt request from CC33X1MOD to host for BLE activity |
P2.12 | Reserved | N/A | N/A |
P2.13 | Reserved | N/A | N/A |
P2.14 | SDIO_D0_POCI_3V3 | Input/Output | SDIO data D0 or SPI POCI |
P2.15 | SDIO_CMD_PICO_3V3 | Input/Output | SDIO command or SPI PICO |
P2.16 | Reserved | N/A | N/A |
P2.17 | Reserved | N/A | N/A |
P2.18 | SDIO_D3_3V3 (CS) | Input/Output | SDIO data D3 or SPI CS |
P2.19 | SLOW_CLK_IN_3V3 | Input | Input for external RTC clock 32.768kHz |
P2.20 | GND | GND | Board ground |
P2.31 | Reserved | N/A | N/A |
P2.32 | Reserved | N/A | N/A |
P2.33 | Reserved | N/A | N/A |
P2.34 | LOGGER_3V3 | Output | Tracer from CC33X1MOD (UART TX debug logger) |
P2.35 | Reserved | N/A | N/A |
P2.36 | UART_RTS_3V3 | Output | UART RTS from CC33X1MOD to host for BLE HCI flow control |
P2.37 | UART_CTS_3V3 | Input | UART CTS to CC33X1MOD from host for BLE HCI flow control |
P2.38 | SDIO_D1_3V3 | Input/Output | SDIO data D1 |
P2.39 | SDIO_D2_3V3 | Input/Output | SDIO data D2 |
P2.40 | Reserved | N/A | N/A |