SWAU134 September   2024 CC3301MOD

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC33X1MOD Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  6. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC33X1MOD Hardware Setup
  7. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  8. 5Additional Information
    1. 5.1 Trademarks

Power

The board is designed to accept power from a connected LaunchPad kit. Some LaunchPad kits cannot source the peak current requirements for Wi-Fi®, which can be as high as 500mA. In such cases, the USB connector (J7) on the BoosterPack™can be used to aid in extra current. Schottky diodes make sure that load sharing occurs between the USB connectors on the LaunchPad kit and the BoosterPack module without any board modifications. The jumpers labeled J6 (1.8V) and J8 (3.3V) can be used to measure the total current consumption of the board from the onboard LDO.