SWAU134 September   2024 CC3301MOD

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC33X1MOD Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  6. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC33X1MOD Hardware Setup
  7. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  8. 5Additional Information
    1. 5.1 Trademarks

Specification

The BP-CC33X1MOD is a board designed to enable rapid and easy software and hardware development for the CC33X1MOD device. The block diagram for the BP-CC3301MOD is shown in Figure 1-1.

Block Diagram of the BP-CC3301MOD EVM Figure 1-1 BP-CC3301MOD Block Diagram

This kit can be used in three configurations:

  1. MCU and RTOS evaluation: BP-CC33X1MOD + LaunchPad with the MCU running TCP/IP like the LP-AM243
  2. Processor and Linux evaluation: BP-CC33X1MOD + BP-CC33-BBB-ADAPT + BEAGL-BONE-BLACK
  3. RF-testing with PC tools: BP-CC33X1MOD + LP-XDS110ET

In addition, the BP-CC33X1MOD can also be wired to any other Linux or RTOS host board running TCP/IP stack. Refer to Section 3.1 for more information.