SWAY033A december   2020  – december 2020 F29H850TU , F29H859TU-Q1 , LMG3410R050 , TMS320F280025 , TMS320F280025-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28384D-Q1 , TMS320F28384S-Q1 , TMS320F28386D-Q1 , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   Overview
  3.   3
  4.   At a glance
  5.   Totem-pole PFC and CLLLC topology for onboard chargers
  6.   Peak current mode control for high-voltage to low-voltage DC/DC converters
  7.   Scalable portfolio of real-time MCUs for onboard chargers
  8.   Conclusion
  9.   Additional resources
  10.   References

Conclusion

As OEMs and Tier-1s push the limits of efficiency and power density, the need arises for real-time controllers that are scalable and can enable advanced topologies and integration options. The device capabilities built into C2000 MCUs enable system designers to achieve higher switching frequencies while maintaining high efficiency, thus reducing system size and cost. The C2000 real-time MCU portfolio includes modular to fully integrated solutions, along with reference designs and software for advanced topologies such as CLLLC, DAB, totem-pole PFC, Vienna rectifier, T-Type PFC and phase-shifted full bridge (PSFB).

These tools and resources can accelerate the design and development of power converters for EV applications such as OBC and high-voltage to low-voltage DC/DC converters.