SWCS133E September 2015 – October 2024 TPS65094
PRODUCTION DATA
The current-limiting resistor value must be chosen based on Equation 1.
Use the correct value for the ceramic capacitor capacitance after derating to achieve the recommended input capacitance.
TI recommends placing a ceramic capacitor as close as possible to the FET across the respective VSYS and PGND pins of the FETs. The preferred capacitors for the controllers are two Murata GRM21BR61E226ME44: 22 µF, 0805, 25 V, ±20%, or similar capacitors.