SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | SLV_
ADDR_SEL |
SLV_
ADDR[6] |
SLV_
ADDR[5] |
SLV_
ADDR[4] |
SLV_
ADDR[3] |
SLV_
ADDR[2] |
SLV_
ADDR[1] |
SLV_
ADDR[0] |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SLV_ADDR_SEL | R/W | X | Slave address select bit.
0: Use default 0x5E address 1: Use programmable slave address |
6:0 | SLV_ADDR[6:0] | R/W | X | 6 bit programmable slave address.
0000000: Reserved due to I2C standard specifications. ... 0001000: Reserved due to I2C standard specifications. 0001001: 0x08 ... 0110111: 0x37 0111000: Reserved for registers accessible by I2C address 0x38. 0111001: 0x39 ... 1110111: 0x77 1111000: Reserved due to I2C standard specifications. ... 1111111: Reserved due to I2C standard specifications. |