SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA1_
DISCHG[1] |
LDOA1_
DISCHG[0] |
LDOA1_SWB2_
SDWN_CONFIG |
LDOA1_
VID[3] |
LDOA1_
VID[2] |
LDOA1_
VID[1] |
LDOA1_
VID[0] |
LDOA1_
SWB2_EN |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | LDOA1_DISCHG[1:0] | R/W | X | LDOA1 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
5 | LDOA1_SWB2_SDWN_CONFIG | R/W | X | Control for Disabling LDOA1 or SWB2 (OTP dependent) during Emergency Shutdown. When LDOA1 is used in sequence and SWB1 and SWB2 are not merged, this will control SWB2.
0: LDOA1 or SWB2 will turn off during Emergency Shutdown for factory-programmable duration of 1 ms, 5 ms, 10 ms, or 100 ms. 1: LDOA1 or SWB2 is controlled by LDOA1_SWB2_EN bit only. LDOA1 for: OTP Dependent SWB2 for: OTP Dependent Unused for: OTP Dependent |
4:1 | LDOA1_VID[3:0] | R/W | X | This field sets the LDOA1 regulator output regulation voltage.
See Table 5-4 for VOUT options. |
0 | LDOA1_SWB2_EN | R/W | X | LDOA1 or SWB2 Enable Bit.
0: Disable. 1: Enable. LDOA1 for: OTP Dependent SWB2 for: OTP Dependent Unused for: OTP Dependent |