SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | SWB2_LDOA1_
LDOA2_ PGM |
SWB2_LDOA1_
SWA1_ PGM |
SWB2_LDOA1_
BUCK6_PGM |
SWB2_LDOA1_
BUCK5_ PGM |
SWB2_LDOA1_
BUCK4_ PGM |
SWB2_LDOA1_
BUCK3_ PGM |
SWB2_LDOA1_
BUCK2_ PGM |
SWB2_LDOA1_
BUCK1_ PGM |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SWB2_LDOA1_LDOA2_PGM | R/W | X | LDOA2 PGOOD masked
0: LDOA3 PGOOD is part of Enable Logic. 1: LDOA3 PGOOD is masked and is not part of enable logic. |
6 | SWB2_LDOA1_SWA1_PGM | R/W | X | SWA1 PGOOD masked
0: LDOA2 PGOOD is part of Enable Logic. 1: LDOA2 PGOOD is masked and is not part of enable logic. |
5 | SWB2_LDOA1_BUCK6_PGM | R/W | X | BUCK6 PGOOD masked
0: SWA1 PGOOD is part of Enable Logic. 1: SWA1 PGOOD is masked and is not part of enable logic. |
4 | SWB2_LDOA1_BUCK5_PGM | R/W | X | BUCK5 PGOOD masked
0: BUCK5 PGOOD is part of Enable Logic. 1: BUCK5 PGOOD is masked and is not part of enable logic. |
3 | SWB2_LDOA1_BUCK4_PGM | R/W | X | BUCK4 PGOOD masked
0: BUCK4 PGOOD is part of Enable Logic. 1: BUCK4 PGOOD is masked and is not part of enable logic. |
2 | SWB2_LDOA1_BUCK3_PGM | R/W | X | BUCK3 PGOOD masked
0: BUCK3 PGOOD is part of Enable Logic. 1: BUCK3 PGOOD is masked and is not part of enable logic. |
1 | SWB2_LDOA1_BUCK2_PGM | R/W | X | BUCK2 PGOOD masked
0: BUCK2 PGOOD is part of Enable Logic. 1: BUCK2 PGOOD is masked and is not part of enable logic. |
0 | SWB2_LDOA1_BUCK1_PGM | R/W | X | BUCK1 PGOOD masked
0: BUCK1 PGOOD is part of Enable Logic. 1: BUCK1 PGOOD is masked and is not part of enable logic. |