SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | SWB2_LDOA1_DIS | SWB1_DIS | SWA1_DIS | VTT_DIS | Reserved | Reserved | Reserved | Reserved |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SWB2_LDOA1_DIS | R/W | X | SWB2 or LDOA1 Disable Bit. Writing 0 to this bit forces SWB2 or LDOA1 to turn off regardless of any control input pin (CTL1–CTL6) status. OTP setting selects either SWB2 or LDOA1.
0: Disable. 1: Enable. SWB2 for: OTP Dependent LDOA1 for: OTP Dependent |
6 | SWB1_DIS | R/W | X | SWB1 Disable Bit. Writing 0 to this bit forces SWB1 to turn off regardless of any control input pin (CTL1–CTL6) status.
0: Disable. 1: Enable. |
5 | SWA1_DIS | R/W | X | SWA1 Disable Bit. Writing 0 to this bit forces SWA1 to turn off regardless of any control input pin (CTL1–CTL6) status.
0: Disable. 1: Enable. |
4 | VTT_DIS | R/W | X | VTT Disable Bit. Writing 0 to this bit forces VTT to turn off regardless of any control input pin (CTL1–CTL6) status.
0: Disable. 1: Enable. |
3:0 | Reserved | R/W | 0000 | Reserved bits. Always write to 0000. |