SWCS142A July 2018 – January 2025 TPS650861
PRODUCTION DATA
Due to the nature of the switching converter with a pulsating input current, a low ESR input capacitor is required for best input-voltage filtering and for minimizing the interference with other circuits caused by high input-voltage spikes. For the PVINx pin, 2.5 µF of input capacitance (after derating) is required for most applications. A ceramic capacitor is recommended to achieve the low ESR requirement. However, the voltage rating and DC-bias characteristic of ceramic capacitors must be considered. The input capacitor can be increased without any limit for better input-voltage filtering.
Use the correct value for the ceramic capacitor capacitance after derating to achieve the recommended input capacitance.
The preferred capacitor for the converters is one Samsung CL05A106MP5NUNC: 10 µF, 0402, 10 V, ±20%, or similar capacitor.