SWCS142A July 2018 – January 2025 TPS650861
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
I2C INTERFACE | |||||
fCLK | Clock frequency (standard mode) | 100 | kHz | ||
Clock frequency (fast mode) | 400 | kHz | |||
Clock frequency (fast mode plus) | 1000 | kHz | |||
tr | Rise time (standard mode) | 1000 | ns | ||
Rise time (fast mode) | 300 | ns | |||
Rise time (fast mode plus) | 120 | ns | |||
tf | Fall time (standard mode) | 300 | ns | ||
Fall time (fast mode) | 300 | ns | |||
Fall time (fast mode plus) | 120 | ns |