SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
This technical reference manual provides information about how to use the CC13x2 and CC26x2 SimpleLink™ ultra-low power wireless microcontroller (MCU). The CC26x2 and the CC13x2 device platforms share the same MCU architecture and most of the peripherals. The radio in the CC26x2 device operates in the 2.4 GHz ISM frequency band, while the radio in the CC13x2 device is designed for use in the Sub-1 GHz frequency bands. The CC1352 device is a multi-band wireless MCU and can operate both in the Sub-1 GHz and 2.4 GHz bands. This document covers the whole platform of devices, so refer to the individual device data sheets for supported modules and features.
This document is organized into sections that correspond to each major feature; it explains the features and functionality of each module, and it also explains how to use them. For each feature, references are given to the documentation for the driver of the corresponding operating systems. This document does not contain performance characteristics of the device or modules, which are gathered in the corresponding device data sheets. This manual is intended for system software developers, hardware designers, and application developers.
The CC13x2 and CC26x2 device platform includes both 2.4 GHz (CC26x2 and CC1352) and
Sub-1 GHz (CC13x2) radios along with a variety of different memory sizes, peripherals, and package options. All devices are centered around an
Arm®Cortex®-M4F series processor that handles the application layer and protocol stack, as well as an autonomous radio core centered around an Arm® Cortex®-M0 processor that handles all the low-level radio control and processing. Network processor options are available.
The availability of a wide range of different radio and MCU system combinations makes these device families very well suited for almost any low-power RF node implementation.
The naming convention applied for a call consists of: