SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The CC13x2 and CC26x2 device platform of the SimpleLink™ ultra-low-power wireless MCUs provides solutions for a wide range of applications. To help the user develop these applications, this user's guide focuses on the use of the different building blocks of the devices. For detailed device descriptions, complete feature lists, and performance numbers, see the data sheet for the specific device. The following subsections provide easy access to relevant information and guide the reader to the different chapters in this document.
The device platform system-on-chips (SoCs) are optimized for ultra-low power, while providing fast and capable MCU systems to enable short processing times and high integration. The combination of an Arm® Cortex®-M4F processing core up to 48 MHz, flash memory, and a wide selection of peripherals makes the CC13x2 and CC26x2 device platform specifically designed for single-chip implementation or network processor implementations of lower-power RF nodes.