SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The ICEPick TAP supports the instructions listed in Table 7-7. All unused TAP controller instructions default to the bypass register. Several instructions are reserved for extensions to the ICEPick opcodes. See Section 7.3.2.5 for device identification register descriptions.
IR | ICEPick Instruction | Access |
---|---|---|
000000, 111111 | BYPASS | Always-open |
10 | ROUTER | Connected |
100 | IDCODE | Always-open |
101 | ICEPICKCODE | Always-open |
111 | CONNECT | Always-open |
1000 | USERCODE | Always-open |
000001, 000011, 000110, 001001–111110 | Reserved | Reserved |