SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The processor implements a subset of the instruction set and features provided by the ARMv7-M architecture profile, and is binary compatible with the instruction sets and features implemented in other Cortex®-M profile processors. You can move software, including system level software, from the Arm® Cortex®-M4F processor to other Cortex®-M profile processors.
To ensure a smooth transition, Arm® recommends that code designed to operate on other Cortex®-M profile processor architectures obey the following rules and configure the Configuration and Control Register (CCR) appropriately: