SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 22-1 lists the external signals of the UART module and describes the function of each. The UART signals are set in the IOCFGn registers. For more information on configuring GPIOs, see Chapter 14.
Pin Name | Pin Number | Pin Type(1) | Description |
---|---|---|---|
UARTRxD | Assigned through GPIO configuration | I | UART module 0 receive |
UARTTxD | O | UART module 0 transmit |