The AON domain contains circuitry that is always enabled, except for the shutdown mode (where the digital supply is off). This domain includes the following:
- The RTC can be used to wake the CC13x1x3 and
CC26x1x3 device platform from
any state where it is active. The RTC contains
three match registers and one compare register.
With software support, the RTC can be used for
clock and calendar operation. The RTC is clocked
from the 32 kHz RC oscillator or the
32 kHz crystal
oscillator. - The battery monitor and temperature sensors are accessible by software. The battery monitor and temperature sensors provide continuous monitoring of battery state as well as coarse temperature.