SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The CC13x1x3 and CC26x1x3 device platform provides 32 kB of system RAM consisting of single-cycle on-chip SRAM. The SRAM supports full data retention in standby power mode.
Bit-banding is supported in order to reduce the execution time for read-modify-write (RMW) operations to memory. With bit-banding, certain regions in the memory map (SRAM and peripheral space) can use address aliases to access individual bits in one atomic operation.