SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The radio in the CC13x1x3 and CC26x1x3 device platform offers a wide variety of different operational modes, covering many different packet formats. The radio firmware executes from the CC13x1x3 and CC26x1x3 platform radio domain on an Arm® Cortex®-M0 processor, which can provide extensive baseband automation. The application software interfaces and interoperates with the radio firmware using shared memory interface (system RAM or radio RAM) and specific handshake hardware (radio doorbell).