SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
An I2S module enables the CC13x1x3 and CC26x1x3 device platform to communicate with external devices like codecs, DAC, ADCs, or DSPs. The devices only support audio streaming formats like I2S, RJF, LJF, and DSP; the devices do not support configuration of external devices. The CC13x1x3 and CC26x1x3 device platform supports both external and internally generated bit clock and word clock (BCLK and WCLK).