SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
AUX_DDI_OSC (listed in Table 20-3) is not really a digital peripheral. As shown in Figure 20-1, the System CPU access DDI_0_OSC through the AUX_DDI0_OSC module to control and configure the system clocks (for details about DDI_0_OSC registers, see OSC_DIG). The AUX_DDI_OSC module supports four different types of accesses to provide efficiency as it connects to the analog domain over a multicycle bus interface. The access types are:
If the System CPU application requires access to this module, the application must use the TI provided DriverLib API functions.
For system clock description, see Section 20.2.