SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
For AES-ECB operations, the following configuration parameters are required:
The length field can have any value. If a data stream is finished and the next data stream uses the same key and control, only the length field must be written with a new value. The length field may also be 0, for continued processing.