SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The AUX Timer0 and Timer1 (AUX_TIMER01) peripherals are two identical 16-bit compare timers.
Timer01 peripheral features are:
The main purpose of the timers is to generate events for the AUX domain event bus subscribers. The timers are not used directly for waveform generation. Figure 20-12 shows the block diagram for a single timer.