SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The μDMA controller is a flexible and highly configurable DMA controller designed to work efficiently with the Arm® Cortex®-M4 processor core of the microcontroller. The controller supports multiple data sizes and address increment schemes, multiple levels of priority among DMA channels, and several transfer modes to allow for sophisticated programmed data transfers.
Each supported peripheral function has a dedicated channel on the μDMA controller that can be configured independently. The μDMA controller implements a configuration method using channel control structures maintained in system memory by the processor. While simple transfer modes are supported, it is also possible to build up sophisticated task lists in memory that allow the μDMA controller to perform arbitrary-sized transfers to and from arbitrary locations as part of a single transfer request. The μDMA controller also supports the use of ping-pong buffering to accommodate constant streaming of data to or from a peripheral.
Each channel also has a configurable arbitration size. The arbitration size is the number of items that are transferred in a burst before the μDMA controller requests channel priority. Using the arbitration size, it is possible to control exactly how many items are transferred to or from a peripheral every time a μDMA service request is made.