SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
Command ID number: 0x0001
CMD_UPDATE_RADIO_SETUP is an immediate command that takes the parameters listed in
Table 26-38.
Byte Index | Field Name | Bits | Bit Field Name | Type | Description |
---|---|---|---|---|---|
0–1 | commandNo | W | The command ID number | ||
2–3 | Reserved | ||||
4–7 | pRegOverride | W | Pointer to a list of hardware and configuration registers to override |
On reception, the radio CPU updates the registers given in pRegOverride. This is a pointer to a structure containing an override value for certain hardware registers, a radio configuration controlled by the radio CPU, and protocol-related variables. The format is as for CMD_RADIO_SETUP (see Section 26.3.3.1). If done while the radio is running, the update must primarily be done on the radio and protocol configuration, as modifications to hardware registers may cause undesired behavior.