SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
It is possible to observe the asynchronous event selected by AUX_EVCTL.EVOBSCFG on an external AUX I/O pin. To do so the user must configure the corresponding AUX I/O for peripheral mode output and set the AUX_EV_OBS event as data source.
This feature is useful for:
For AUX I/O configuration, see Section 20.3.2 and Figure 20-3.