SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The CC2652x7 device provides a highly integrated low-power 2.4 GHz radio transceiver with support for multiple modulations and packet formats. The CC1312x7 device provides similar functionality optimized for the Sub-1 GHz bands. The CC1352x7 device is a true dual-band radio with separate RF paths for Sub-1 GHz and 2.4 GHz operation. The radio subsystem provides an interface between the MCU and the radio, which makes it possible to issue commands, read status, also automate and sequence radio events.